Solution
Material Tensile Testing
A customer wants to conduct a tensile force test on different samples and materials until failure. Materials include plastic, steel, or woven fabric.

A customer wants to conduct a tensile force test on different samples and materials until failure. Materials include plastic, steel, or woven fabric. They want to measure tensile strength, yield strength, and yield stress.
Interface’s 1200 Standard Precision LowProfile™ Load Cell is installed into the customer’s test frame. The tensile test is conducted, and force results captured by the load cell and extensometer are synced through the SI-USB4 4 Channel USB Interface Module. These results can be displayed on the customer’s PC with supplied software.
With Interface’s force products, the customer was able to determine the tensile strength, yield strength, and yield stress of a variety of different materials.